IESNA:LM-63-2002
[TEST]P951417
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5C-827-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 80 CRI, 2700K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]33507
TILT=NONE
130 -1 1 37 22 1 1 1.5 1 0
1 1 249.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
3931.4 4922.5 5818.4 6512 7077.6 7397.6 7548 7601.7 7873.2 8454.4
9414.3 10626.7 11820.2 12773.2 13606.9 14367.9 14848.7 14971.5 14675.8 13926.8
12415.2 9801.7 8091.1 6776.6 5367 3775.7 2482 1740 1357.7 1172.7
1063.7 894.2 757.6 262.9 128 20.8 0
3931.4 4957.1 5861.7 6567.3 7086.2 7437.3 7617.2 7667.4 7892.2 8416.3
9303.6 10491.8 11662.8 12648.7 13491 14252 14822.8 15028.6 14840.1 14205.3
12942.7 10528.2 8418 7068.9 5676.6 4116.5 2706.8 1826.5 1401 1214.2
1074.1 908 764.5 325.2 136.6 25.9 0
3931.4 4913.8 5801.1 6513.7 7068.9 7471.9 7695.1 7790.2 7966.6 8437.1
9192.9 10248 11372.2 12363.3 13164.1 13804 14404.2 14696.5 14622.2 14115.4
13100.1 11441.4 9120.3 7501.3 6119.4 4607.7 3077 2044.4 1511.7 1255.7
1108.7 965.1 826.8 631.3 321.7 38.1 0
3931.4 4913.8 5775.2 6486.1 7079.3 7534.2 7838.6 7997.7 8163.8 8527
9089.1 9907.2 10879.3 11811.5 12562.2 13177.9 13695.1 14113.6 14226.1 14060
13449.5 12316.6 10725.3 8841.8 7068.9 5493.3 3841.5 2459.5 1677.7 1276.5
1101.8 956.5 816.4 650.3 456.6 178.2 0
3931.4 4768.5 5603.9 6333.8 6960 7513.4 7954.5 8246.8 8433.6 8720.7
9187.7 9787.9 10564.5 11354.9 12065.8 12678.1 13176.2 13619 13933.8 14018.5
13850.7 13335.3 12335.6 10823.9 9058 7254 5405 3563 2238.1 1501.3
1145 1017 883.8 674.5 454.9 141.8 0
3931.4 4692.4 5446.6 6157.4 6814.7 7423.5 7977 8414.6 8712.1 8990.5
9339.9 9841.5 10422.7 11112.8 11808.1 12499.9 13088 13548.1 13895.7 14182.8
14406 14331.6 14018.5 13307.6 12079.6 10488.4 8442.2 6473.9 4353.4 2687.8
1743.5 1191.7 863.1 522.3 262.9 69.2 0
3931.4 4547.2 5202.7 5872 6522.4 7160.6 7776.3 8324.6 8779.5 9144.5
9514.6 9919.3 10363.8 10917.3 11552.1 12271.6 13011.9 13726.2 14359.3 14916.2
15423 15979.9 16230.7 16386.4 16351.8 15646.1 14298.7 12152.3 9312.2 6307.9
3640.8 1890.5 965.1 556.9 271.5 93.4 0
3931.4 4436.5 4962.3 5536.5 6131.5 6693.6 7297.2 7883.6 8447.4 8945.6
9443.7 9905.5 10324.1 10775.5 11249.4 11757.9 12347.7 13015.3 13745.2 14520.1
15365.9 16580.1 17560.8 18159.2 18840.7 19333.6 19397.6 18735.2 17012.5 14224.3
10363.8 6688.4 3409.1 1390.6 496.4 96.9 0
3931.4 4237.6 4607.7 5036.6 5507.1 6005.2 6512 7013.6 7510 8020.2
8554.7 9049.3 9587.2 10149.4 10734 11320.3 11970.7 12700.6 13508.3 14423.2
15492.2 17112.8 18721.3 19823.1 21229.3 22884.5 24655.6 25837 25584.4 23206.2
18309.7 11870.3 5034.9 1537.6 484.3 100.3 0
3931.4 4203 4571.4 4965.7 5410.2 5880.7 6361.5 6840.6 7314.5 7795.4
8269.3 8760.5 9279.4 9841.5 10422.7 11026.3 11697.4 12439.4 13269.6 14215.7
15282.9 16998.6 18619.3 19812.7 21315.8 23119.7 25053.5 26284.9 26051.4 23522.7
18200.7 11130.1 4265.2 1177.9 380.5 86.5 0
3931.4 4071.5 4261.8 4517.8 4827.4 5164.6 5505.4 5863.4 6233.5 6607.1
6984.2 7373.3 7766 8181.1 8627.3 9099.5 9618.4 10206.5 10915.6 11725.1
12710.9 14278 15466.2 16638.9 18069.3 19790.2 21405.7 22106.2 21374.6 18584.7
13719.3 7636.2 2201.8 461.8 153.9 34.6 0
3931.4 3974.7 4081.9 4235.8 4448.6 4678.6 4929.4 5187.1 5448.3 5726.8
5998.3 6259.5 6529.3 6797.4 7081 7380.3 7695.1 8077.3 8520.1 9094.3
9924.5 10955.4 11657.6 12442.8 13382 14406 15104.7 14860.8 13639.7 11349.7
8196.6 4194.3 1368.1 408.2 140.1 32.9 0
3931.4 3888.2 3903.7 3974.7 4090.5 4209.9 4367.3 4522.9 4676.9 4837.7
4977.8 5104.1 5209.6 5306.5 5373.9 5417.2 5460.4 5489.8 5538.2 5650.6
5920.5 6079.6 6109 6167.8 6259.5 6342.5 6115.9 5398.1 4374.2 3241.3
2203.5 1248.8 626.1 264.6 128 45 0
3931.4 3706.6 3573.4 3504.2 3497.3 3525 3571.7 3623.5 3659.9 3682.3
3680.6 3637.4 3569.9 3474.8 3348.5 3194.6 3009.5 2817.5 2641.1 2476.8
2307.3 2156.8 2030.6 1926.8 1836.8 1745.2 1631 1477.1 1264.3 979
712.6 524.1 363.2 233.5 133.2 38.1 0
3931.4 3538.8 3294.9 3187.7 3161.7 3184.2 3232.6 3284.5 3310.5 3303.6
3267.2 3203.2 3109.8 2994 2859.1 2720.7 2577.1 2433.6 2291.7 2136.1
1978.7 1836.8 1733.1 1670.8 1646.6 1650.1 1646.6 1598.2 1478.8 1279.9
973.8 671.1 470.5 309.6 153.9 34.6 0
3931.4 3407.3 3113.3 2997.4 3002.6 3068.3 3141 3187.7 3191.1 3160
3099.5 3013 2910.9 2793.3 2668.8 2546 2416.3 2279.6 2139.5 2009.8
1911.2 1826.5 1769.4 1733.1 1701.9 1665.6 1608.5 1549.7 1477.1 1361.2
1184.8 930.5 610.6 337.3 160.9 34.6 0
3931.4 3281.1 2978.4 2900.6 2949 3038.9 3109.8 3144.4 3130.6 3077
2994 2895.4 2781.2 2668.8 2549.5 2433.6 2354 2258.9 2139.5 2044.4
1980.4 1895.7 1762.5 1657 1587.8 1520.3 1451.1 1382 1319.7 1262.6
1195.2 1086.2 889 681.5 399.5 96.9 0
3931.4 3210.2 2907.5 2864.2 2947.3 3033.7 3104.7 3125.4 3092.5 3007.8
2905.8 2789.9 2665.3 2554.6 2459.5 2405.9 2341.9 2276.2 2212.2 2070.3
1944.1 1843.8 1743.5 1650.1 1553.2 1468.4 1385.4 1309.3 1229.8 1138.1
1048.1 966.9 847.5 731.6 512 198.9 0
3931.4 3149.6 2862.5 2857.3 2949 3032 3094.3 3101.2 3051 2959.4
2843.5 2715.5 2601.3 2495.8 2424.9 2364.4 2286.5 2181 2087.6 1975.2
1888.7 1791.9 1696.8 1610.3 1537.6 1463.3 1383.7 1302.4 1207.3 1101.8
985.9 883.8 752.4 569 377.1 157.4 0
3931.4 3115 2840 2855.6 2955.9 3037.2 3092.5 3082.2 3018.2 2909.2
2774.3 2648 2540.8 2459.5 2421.5 2329.8 2188 2023.6 1957.9 1902.6
1804 1727.9 1662.2 1565.3 1492.7 1435.6 1361.2 1273 1167.5 1051.6
925.3 870 748.9 489.5 356.3 217.9 0
3931.4 3108.1 2826.2 2857.3 2957.6 3040.7 3090.8 3077 2999.2 2876.3
2739.7 2615.2 2509.7 2459.5 2400.7 2284.8 2077.3 1940.6 1906 1838.6
1752.1 1658.7 1570.5 1503 1461.5 1425.2 1357.7 1274.7 1174.4 1058.5
935.7 966.9 771.4 515.4 392.6 145.3 0
3931.4 3108.1 2824.5 2862.5 2959.4 3042.4 3089.1 3082.2 3006.1 2878.1
2739.7 2613.4 2507.9 2461.2 2395.5 2277.9 2061.7 1942.4 1914.7 1836.8
1746.9 1644.9 1572.2 1482.3 1470.2 1425.2 1356 1274.7 1181.3 1056.8
939.2 953 662.4 532.7 387.4 140.1 0
